SCES955 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
When driving a resistive load, a pull-up resistor is needed to limit the current through the pass transistor for a logic level of 210 mV to 450 mV when the TXH0137D-Q1 is in the low state to about 100 mA. To calculate the pull-up resistor value use the following equation.
where
Table 6-1 provides the resistor values, reference voltages and currents at 100 mA, 50 mA, 25 mA, 15 mA, and 3 mA. The resistor value shown are recommended for typical VOL or less.
VPU (V) |
|
||||
---|---|---|---|---|---|
100 mA |
50 mA |
25 mA |
15 mA |
3 mA |
|
30 V |
298 |
596 |
1192 |
1986 |
9930 |
24 V |
238 |
476 |
952 |
1586 |
7930 |
12 V |
118 |
236 |
472 |
786 |
3930 |
5 V |
48 |
96 |
192 |
319 |
1597 |
3.3 V |
31 |
62 |
124 |
206 |
1030 |
2.5 V |
23 |
46 |
92 |
153 |
763 |
1.8 V |
16 |
32 |
64 |
106 |
530 |
1.5 V |
13 |
26 |
52 |
86 |
430 |