SCES651K June 2006 – October 2023 TXS0104E
PRODUCTION DATA
This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. VCCA must be less than or equal to VCCB. The B port is designed to track VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXS0104E is designed so that the OE input circuit is supplied by VCCA.
For the high-impedance state during power up or power down, tie OE to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TXS0104E | D (SOIC, 14) | 8.65 mm × 6 mm |
PW (TSSOP, 14) | 5 mm × 6.4 mm | |
ZXU (BGA, 12) | 2 mm × 2.5 mm | |
RGY (VQFN, 14) | 3.5 mm × 3.5 mm | |
YZT (DSBGA, 12) | 2.25 mm × 1.75 mm | |
NMN (nFBGA, 12) | 2 mm × 2.5 mm | |
BQA (WQFN, 12) | 3 mm × 2.5 mm | |
RUT (UQFN, 12) | 2.00 mm × 1.70 mm |