SLUS223G April 1997 – July 2022 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
UVLO | TEMPERATURE RANGE | MAX DUTY CYCLE | |
---|---|---|---|
TURNON AT 16 V TURNOFF AT 10 V SUITABLE FOR OFF-LINE APPLICATIONS |
TURNON AT 8.4 V TURNOFF AT 7.6 V SUITABLE FOR DC-DC APPLICATIONS |
||
UC1842 | UC1843 | –55°C to 125°C | Up to 100% |
UC2842 | UC2843 | –40°C to 85°C | |
UC3842 | UC3843 | 0°C to 70°C | |
UC1844 | UC1845 | –55°C to 125°C | Up to 50% |
UC2844 | UC2845 | –40°C to 85°C | |
UC3844 | UC3845 | 0°C to 70°C |