SLUS223G April 1997 – July 2022 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVCC and VVC(1) | Supply voltage | 12 | 28 | V | ||
VVFB | Input voltage | 2.5 | V | |||
VISENSE | Input voltage | 1 | V | |||
IVCC | Supply current, externally limited | 25 | mA | |||
IOUTPUT | Average output current | 200 | mA | |||
IVREF | Reference output current | –20 | mA | |||
fOSC | Oscillator frequency | 100 | 500 | kHz | ||
TA | Operating free-air temperature | UC184x | –55 | 125 | °C | |
UC284x | –40 | 85 | ||||
UC384x | 0 | 70 |