SLUS224G September 1994 – July 2022 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3843A , UC3844A , UC3845A
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
VIN | Input voltage (RMS) | 85 | 265 | V | |
fLINE | Line frequency | 47 | 63 | Hz | |
OUTPUT CHARACTERISTICS | |||||
VOUT | Output voltage | 11.75 | 12 | 12.25 | V |
Output ripple voltage | 50 | mVPP | |||
IOUT | Output current | 4 | 4.33 | A | |
Load step | 11.75 | 12.25 | V | ||
SYSTEMS CHARACTERISTICS | |||||
η | Maximum load efficiency | 86% |