SLUS224G September   1994  – July 2022 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3843A , UC3844A , UC3845A
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pulse-by-Pulse Current Limiting
      2. 7.3.2 Current Sense Circuit
      3. 7.3.3 Error Amplifier Configuration
      4. 7.3.4 Undervoltage Lockout
      5. 7.3.5 Oscillator
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Undervoltage Lockout (UVLO) Start-Up
      3. 7.4.3 UVLO Turnoff Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 UC2842A Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Custom Design With WEBENCH® Tools
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Support Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The UCx84xA family of control devices is a pin-for-pin compatible improved version of the UCx84x family. Providing the necessary features to control current-mode or switched-mode power supplies, this family of devices has many improved features: startup current is less than 0.5 mA, oscillator discharge is trimmed to 8.3 mA, and during UVLO, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
UC1842A, UC1843A, UC1844A, UC1845A CDIP (8) 6.67 mm × 9.60 mm
LCCC (20) 8.89 mm × 8.89 mm
UC2843A PLCC (20) 8.96 mm × 8.96 mm
UC2842A, UC2843A, UC2844A, UC2845A,
UC3842A, UC3843A, UC3844A, UC3845A
PDIP (8) 6.35 mm × 9.81 mm
SOIC (8) 3.91 mm × 4.90 mm
SOIC (14) 3.91 mm × 8.65 mm
SOIC (16) 7.50 mm × 10.30 mm
For all available packages, see the orderable addendum at the end of the data sheet.
Device Comparison Table
DEVICE UVLO ON UVLO OFF MAX DUTY CYCLE
UC1842A 16 V 10 V <100%
UC1843A 8.4 V 7.6 V <100%
UC1844A 16 V 10 V <50%
UC1845A 8.4 V 7.6 V <50%
GUID-2EDCAC8A-86FD-41B3-8188-9298AD665AD8-low.gif Simplified Application Diagram