SLUS224H September 1994 – October 2024 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3843A , UC3844A , UC3845A
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage (low impedance source) | VCC pin | 30 | V | |
| Output current, IOUT | ±1 | A | ||
| Output energy (capacitive load) | 5 | µJ | ||
| Analog inputs | –0.3 | 6.3 | V | |
| Maximum negative voltage | All pins | –0.3 | V | |
| Differential voltage between VC and VCC | VC pin | –0.3 | V | |
| Error amplifier output sink current, ICOMP | 10 | mA | ||
| Power dissipation at TA ≤ 25°C | 1 | W | ||
| Lead temperature (soldering, 10 s) | 300 | °C | ||
| Junction temperature, TJ | –55 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |