SLUS224H September 1994 – October 2024 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3843A , UC3844A , UC3845A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| REFERENCE | |||||||
| Output voltage | TJ = 25°C, IO = 1 mA | UC184xA, UC284xA | 4.95 | 5 | 5.05 | V | |
| UC384xA | 4.9 | 5 | 5.1 | ||||
| Line regulation | 12 ≤ VIN ≤ 25 V | 6 | 20 | mV | |||
| Load regulation | 1 ≤ IO ≤ 20 mA | 6 | 25 | mV | |||
| Temperature stability | See (1)(6) | 0.2 | 0.4 | mV/°C | |||
| Total output variation | Line, Load, Temperature | UC184xA, UC284xA | 4.9 | 5.1 | V | ||
| UC384xA | 4.82 | 5.18 | |||||
| Output noise voltage | 10 Hz ≤ f ≤ 10 kHz; TJ = 25°C(1) | 50 | µV | ||||
| Long-term stability | TA = 125°C, 1000 hrs(1) | 5 | 25 | mV | |||
| Output short circuit | –30 | –100 | –180 | mA | |||
| OSCILLATOR | |||||||
| Initial accuracy | TJ = 25°C(5) | 47 | 52 | 57 | kHz | ||
| Voltage stability | 12 ≤ VCC ≤ 25 V | 0.2% | 1% | ||||
| Temperature stability | TMIN ≤ TA ≤ TMAX(1) | 5% | |||||
| Amplitude | VRT/CT peak to peak(1) | 1.7 | V | ||||
| Discharge current | TJ = 25°C, VRT/CT = 2 V(7) | 7.8 | 8.3 | 8.8 | mA | ||
| VRT/CT = 2 V(7) | UC184xA, UC284xA | 7.5 | 8.8 | ||||
| UC384xA | 7.6 | 8.8 | |||||
| ERROR AMPLIFIER | |||||||
| Input voltage | VCOMP = 2.5 V | UC184xA, UC284xA | 2.45 | 2.5 | 2.55 | V | |
| UC384xA | 2.42 | 2.5 | 2.58 | ||||
| Input bias current | –0.3 | –1 | µA | ||||
| –0.3 | –2 | ||||||
| AVOL | Open-loop gain | 2 ≤ VO ≤ 4 V | 65 | 90 | dB | ||
| Unity gain bandwidth | TJ = 25°C(1) | 0.7 | 1 | MHz | |||
| CMRR | Common mode rejection ratio | 12 ≤ VCC ≤ 25 V | 60 | 70 | dB | ||
| Output sink current | VFB = 2.7 V, VCOMP = 1.1 V | 2 | 6 | mA | |||
| Output source current | VFB = 2.3 V, VCOMP = 5 V | –0.5 | –0.8 | mA | |||
| VOUT high | VFB = 2.3 V, RL = 15 kΩ to ground | 5 | 6 | V | |||
| VOUT low | VFB = 2.7 V, RL = 15 kΩ to VREF | 0.7 | 1.1 | V | |||
| CURRENT SENSE | |||||||
| Gain | See (2)(3) | 2.85 | 3 | 3.15 | V/V | ||
| Maximum input signal | VCOMP = 5 V(2) | 0.9 | 1 | 1.1 | V | ||
| PSRR | Power supply rejection ratio | 12 ≤ VCC ≤ 25 V(2) | 70 | dB | |||
| Input bias current | –2 | –10 | µA | ||||
| Delay to output | VISENSE = 0 to 2 V(1) | 150 | 300 | ns | |||
| OUTPUT | |||||||
| Output low level | ISINK = 20 mA | 0.1 | 0.4 | V | |||
| ISINK = 200 mA | 1.5 | 2.2 | |||||
| Output high level | ISOURCE = 20 mA | 13 | 13.5 | V | |||
| ISOURCE = 200 mA | 12 | 13.5 | |||||
| Rise time | TJ = 25°C, CL = 1 nF(1) | 25 | 150 | ns | |||
| Fall time | TJ = 25°C, CL = 1 nF(1) | 25 | 150 | ns | |||
| UVLO saturation | VCC = 5 V, ISINK = 10 mA | 0.7 | 1.2 | V | |||
| UNDERVOLTAGE LOCKOUT | |||||||
| Start threshold | UC1842A, UC1844A, UC2842A, and UC2844A | 15 | 16 | 17 | V | ||
| UC3842A and UC3844A | 14.5 | 16 | 17.5 | ||||
| UCx843A and UCx845A | 7.8 | 8.4 | 9 | ||||
| Minimum operation voltage after turnon | UC1842A, UC1844A, UC2842A, and UC2844A | 9 | 10 | 11 | V | ||
| UC3842A and UC3844A | 8.5 | 10 | 11.5 | ||||
| UCx843A and UCx845A | 7 | 7.6 | 8.2 | ||||
| PWM | |||||||
| Maximum duty cycle | UCx842A, UCx843A | 92% | 96% | 100% | |||
| UCx844A, UCx845A | 46% | 48% | 50% | ||||
| Minimum duty cycle | 0% | ||||||
| TOTAL STANDBY CURRENT | |||||||
| Start-up current | 0.3 | 0.5 | mA | ||||
| Operating supply current | VFB = VISENSE = 0 V | 11 | 17 | mA | |||
| VCC Zener voltage | ICC = 25 mA | 30 | 39 | V | |||