SLUS224H September 1994 – October 2024 UC1842A , UC1843A , UC1844A , UC1845A , UC2842A , UC2843A , UC2844A , UC2845A , UC3842A , UC3843A , UC3844A , UC3845A
PRODUCTION DATA
The UCx84xA family of control devices is a pin-for-pin compatible improved version of the UCx84x family. Providing the necessary features to control current-mode or switched-mode power supplies, this family of devices has many improved features: startup current is less than 0.5mA, oscillator discharge is trimmed to 8.3mA, and during UVLO, the output stage can sink at least 10mA at less than 1.2V for VCC over 5V.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| UC1842A, UC1843A, UC1844A, UC1845A | JG (CDIP, 8) | 6.67mm × 9.60mm |
| FK (LCCC, 20) | 8.89mm × 8.89mm | |
| UC2843A | FN (PLCC, 20) | 9.90mm × 9.90mm |
| UC2842A, UC2843A, UC2844A, UC2845A, UC3842A, UC3843A, UC3844A, UC3845A |
P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.90mm × 6.00mm | |
| D (SOIC, 14) | 8.65mm × 6.00mm | |
| DW (SOIC, 16) | 10.30mm × 10.30mm |
| DEVICE | UVLO ON | UVLO OFF | MAX DUTY CYCLE |
|---|---|---|---|
| UC1842A | 16V | 10V | <100% |
| UC1843A | 8.4V | 7.6V | <100% |
| UC1844A | 16V | 10V | <50% |
| UC1845A | 8.4V | 7.6V | <50% |
Simplified Application Diagram