SLUS161G April 1999 – April 2025 UCC2813-0 , UCC2813-1 , UCC2813-2 , UCC2813-3 , UCC2813-4 , UCC2813-5 , UCC3813-0 , UCC3813-1 , UCC3813-2 , UCC3813-3 , UCC3813-4 , UCC3813-5
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings

| 100 V/div | 2 µs/div |

| CH1: output voltage AC coupled | 200 mV/div | |
| CH4: output current | 1 A/div | 5 ms/div |

| 5 V/div | 2 ms/div |

| 100 V/div | 2 µs/div |

| 100 mV/div | 10 µs/div | |