SLUSER8C June 2022 – March 2023 UCC28C50 , UCC28C51 , UCC28C52 , UCC28C53 , UCC28C54 , UCC28C55 , UCC28C56H , UCC28C56L , UCC28C57H , UCC28C57L , UCC28C58 , UCC28C59 , UCC38C50 , UCC38C51 , UCC38C52 , UCC38C53 , UCC38C54 , UCC38C55
PRODUCTION DATA
The UCCx8C5x family of devices are high-performance current-mode PWM controllers that can drive both Si and SiC MOSFETs in various applications. The UCCx8C5x family is a more efficient and robust version of the UCCx8C4x.
The UCCx8C5x family has new UVLO thresholds that allow for reliable SiC MOSFET operation (UCC28C56-59), in addition to existing UVLO thresholds for continued Si MOSFET support (UCCx8C50-55).
VDD absolute maximum voltage rating is extended from 20 V to 30 V for optimally driving the gate of 20-Vgs, 18-Vgs, or 15-Vgs SiC MOSFETs, while also allowing for the exclusion of an external LDO.
| PARAMETER | UCCx8C4x | UCCx8C5x |
|---|---|---|
| Supply current at 52 kHz | 2.3 mA | 1.3 mA |
| Startup current (max) | 100 µA | 75 µA |
| VDD abs max | 20 V | 30 V |
| Reference Voltage Accuracy | ±2% | ±1% |
| UVLO and DMAX for Si FET | 6 options | 6 options |
| UVLO and DMAX for SiC FET | none | 6 options |
| Smallest package option | VSSOP (8) | VSSOP (8) |
The UCCx8C5x family is offered in 8-pin VSSOP (DGK), and 8-pin SOIC (D) packages.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| UCC28C50, UCC28C51 UCC28C52, UCC28C53, UCC28C54, UCC28C55, UCC38C50, UCC38C51 UCC38C52, UCC38C53 UCC38C54, UCC38C55 | SOIC (8) | 3.91 mm × 4.90 mm |
| VSSOP (8) | 3.00 mm × 3.00 mm | |
| UCC28C56H, UCC28C56L UCC28C57H, UCC28C57L, UCC28C58, UCC28C59 | SOIC (8) | 3.91 mm × 4.90 mm |