SLUSER8C June 2022 – March 2023 UCC28C50 , UCC28C51 , UCC28C52 , UCC28C53 , UCC28C54 , UCC28C55 , UCC28C56H , UCC28C56L , UCC28C57H , UCC28C57L , UCC28C58 , UCC28C59 , UCC38C50 , UCC38C51 , UCC38C52 , UCC38C53 , UCC38C54 , UCC38C55
PRODUCTION DATA
| UVLO | Junction Temperature (TJ) (°C) | Maximum duty cycle | ||
|---|---|---|---|---|
| Turn on at 14.5 V Turn off at 9 V for off-line applications | Turn on at 8.4 V Turn off at 7.6 V for dc/dc applications | Turn on at 7 V Turn off at 6.6 V for battery applications | ||
| UCC28C52 | UCC28C53 | UCC28C50 | –40 to 125 | 100% |
| UCC38C52 | UCC38C53 | UCC38C50 | 0 to 85 | |
| UCC28C54 | UCC28C55 | UCC28C51 | –40 to 125 | 50% |
| UCC38C54 | UCC38C55 | UCC38C51 | 0 to 85 | |
| UVLO | Junction Temperature (TJ) (°C) | Maximum duty cycle | ||
|---|---|---|---|---|
| Turn on at 18.8 V Turn off at 15.5 V Suitable for HV applications using GEN-I SiC MOSFET | Turn on at 18.8 V Turn off at 14.5 V Suitable for HV applications using GEN-II SiC MOSFET | Turn on at 16 V Turn off at 12.5 V Suitable for HV applications using GEN-III SiC MOSFET | ||
| UCC28C56H | UCC28C56L | UCC28C58 | –40 to 125 | 100% |
| UCC28C57H | UCC28C57L | UCC28C59 | –40 to 125 | 50% |