SWRS152O June 2013 – January 2026 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER(1)(2) | CONDITION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| EDR carrier frequency stability | –5 | 5 | kHz | ||
| EDR initial carrier frequency tolerance(3) | ±75 | ±75 | kHz | ||
| EDR RMS DEVM | EDR2 | 4% | 15% | ||
| EDR3 | 4% | 10% | |||
| EDR 99% DEVM | EDR2 | 30% | |||
| EDR3 | 20% | ||||
| EDR peak DEVM | EDR2 | 9% | 25% | ||
| EDR3 | 9% | 18% |