JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The ADC34RF55 provides a total of eight internal single core 3 Gsps ADCs. The normal operating mode uses only four ADC cores (one ADC per channel). The four additional ADC cores can be enabled to trade off additional noise density improvement against a small power increase. Figure 6-45 shows the internal block diagram in digital averaging mode where one external input is connected to 2 ADC cores internally.
Table 6-44 provides a trade-off comparison of digital averaging mode vs the non-averaged mode (default).
No. of ADCs averaged | Input Bandwidth (-3 dB) | Effective input termination | Noise density | Power/ch (W) |
---|---|---|---|---|
Default | 2.3 GHz | 100 Ω | -156 dBFS/Hz | 1.1 |
2 | 2.1 GHz | 100 Ω | -159 dBFS/Hz | 1.5 |
Digital averaging improves decorrelated noise contributions by 3 dB per 2x AVG (ideal) while correlated noise does not improve with averaging. Some of the dominant noise sources are correlated (that is, clock jitter (external or first clock input buffer) or power supply noise) while others (that is, ADC thermal noise, clock distribution buffers) are decorrelated.
SNR: When operating close to ADC fullscale, some of the SNR limitation is due to jitter and hence the SNR improvement won’t reach 3 dB (2x AVG). As the input fullscale is reduced, the clock jitter contribution to SNR becomes less and the SNR improvement is approaching the ideal 3 dB per 2x AVG. The same phenomenon can be observed when using digital decimation. As the decimation factor increases, the close-in (correlated noise) becomes the more dominating noise unless the input signal amplitude is reduced.
SFDR: The amplitude of low order harmonics (HD2-HD5) and IMD3 typically is similar across ADCs and thus the improvement with averaging is very small.