JAJSRW8 November 2023 ADC34RF55
PRODUCTION DATA
The ADC34RF55 provides up to two digital down converters per ADC channel (see Figure 6-23). The decimation filters provide a flexible option to cover a wide range of instantaneous bandwidths (IBW) as shown in Table 6-15. Single band decimation supports a wide bandwidth up to complex decimation by 4 while up to two narrow band channels with up to 128x complex decimation are supported in dual band decimation mode.
No. of DDCs | Minimum Complex Decimation | Maximum Complex Decimation |
---|---|---|
1 | 4 | 128 |
2 | 8 | 128 |
The decimation filter can be configured to two different operating modes:
During the complex mixing operation the digital output is reduced by 6-dB. This reduces the full scale from 0-dBFS to -6-dBFS. This 6-dB change applies to signals and noise and thus no dynamic range is lost.
Since the JESD204B interface is common across all ADC channels, the decimation ratio as well as the number of DDCs and ADC has to be the same across all ADC channels.
By default the output of values of the decimation filter are rounded to 16-bit resolution. To avoid quantization noise limitation when using high order of decimation (that is, /64 or /128), a special 32-bit output mode can be enabled (see Section 6.3.5.3).
Table 6-16 provides an overview of the available complex decimation settings and resulting complex and real output bandwidths. Note that some of the lower decimation settings requires a reduced sampling rate due to output bandwidth limitation of the JESD204B interface.
Decimation Factor N (complex) | Complex Output Bandwidth per DDC | FS = 3 Gsps | Real Output Bandwidth per DDC | FS = 3 Gsps | ||
---|---|---|---|---|---|---|
Complex Output Rate per DDC | Complex Output Bandwidth per DDC | Real Output Rate per DDC | Real Output Bandwidth per DDC | |||
4(1) | 0.8 x FS / 4 | 650 Msps | 520 MHz | 0.4 x FS / 4 | 750 Msps | 300 MHz |
8 | 0.8 x FS / 8 | 375 Msps | 300 MHz | 0.4 x FS / 8 | 375 Msps | 150 MHz |
16 | 0.8 x FS / 16 | 187.5 Msps | 150 MHz | 0.4 x FS / 16 | 187.5 Msps | 75 MHz |
32 | 0.8 x FS / 32 | 93.75 Msps | 75 MHz | 0.4 x FS / 32 | 93.75 Msps | 37.5 MHz |
64 | 0.8 x FS / 64 | 46.875 Msps | 37.5 MHz | 0.4 x FS / 64 | 46.875 Msps | 18.75 MHz |
128 | 0.8 x FS / 128 | 23.4375 Msps | 18.75 MHz | 0.4 x FS / 128 | 23.4375 Msps | 9.375 MHz |