JAJSF13C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | REFENB | RMUXP[1:0] | RMUXN[1:0] | ||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-1h | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | 0 | R/W | 0h |
Reserved Always write 0h |
| 4 | REFENB | R/W | 0h |
Internal Reference Enable Enable the internal reference. 0: Internal reference disabled (default) 1: Internal reference enabled |
| 3:2 | RMUXP[1:0] | R/W | 1h |
Reference Positive Input Select the positive reference input. 00: Internal reference positive 01: AVDD internal (default) 10: AIN0 external 11: AIN2 external ( ADS1261 only) |
| 1:0 | RMUXN[1:0] | R/W | 1h |
Reference Negative Input Select the negative reference input. 00: Internal reference negative 01: AVSS internal (default) 10: AIN1 external 11: AIN3 external ( ADS1261 only) |