JAJSF13C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IMAG2[3:0] | IMAG1[3:0] | ||||||
| R/W-0h | R/W-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | IMAG2[3:0] | R/W | 0h |
IDAC2 Current Magnitude Select the magnitude of current source IDAC2. 0000: Off (default) 0001: 50 µA 0010: 100 µA 0011: 250 µA 0100: 500 µA 0101: 750 µA 0110: 1000 µA 0111: 1500 µA 1000: 2000 µA 1001: 2500 µA 1010: 3000 µA 1011: Off 1100: Off 1101: Off 1110: Off 1111: Off |
| 3:0 | IMAG1[3:0] | R/W | 0h |
IDAC1 Current Magnitude Select the magnitude of current source IDAC1. 0000: Off (default) 0001: 50 µA 0010: 100 µA 0011: 250 µA 0100: 500 µA 0101: 750 µA 0110: 1000 µA 0111: 1500 µA 1000: 2000 µA 1001: 2500 µA 1010: 3000 µA 1011: Off 1100: Off 1101: Off 1110: Off 1111: Off |