JAJSGA0A September   2018  – August 2019 ADS1284

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
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
    6. 7.6 Timing Requirements
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
    1. 8.1 Noise Performance
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Analog Inputs and Multiplexer
      2. 9.3.2 Programmable Gain Amplifier (PGA)
      3. 9.3.3 Analog-to-Digital Converter (ADC)
        1. 9.3.3.1 Modulator
          1. 9.3.3.1.1 Modulator Overrange
          2. 9.3.3.1.2 Modulator Input Impedance
          3. 9.3.3.1.3 Modulator Overrange Detection (MFLAG)
          4. 9.3.3.1.4 Offset
          5. 9.3.3.1.5 Voltage Reference Inputs (VREFP, VREFN)
        2. 9.3.3.2 Digital Filter
          1. 9.3.3.2.1 Sinc Filter Section (sinx / x)
          2. 9.3.3.2.2 FIR Section
          3. 9.3.3.2.3 Group Delay and Step Response
            1. 9.3.3.2.3.1 Linear Phase Response
            2. 9.3.3.2.3.2 Minimum Phase Response
          4. 9.3.3.2.4 HPF Section
    4. 9.4 Device Functional Modes
      1. 9.4.1  Synchronization (SYNC PIN and SYNC Command)
        1. 9.4.1.1 Pulse-Sync Mode
        2. 9.4.1.2 Continuous-Sync Mode
      2. 9.4.2  Reset (RESET Pin and Reset Command)
      3. 9.4.3  Master Clock Input (CLK)
      4. 9.4.4  Power-Down (PWDN Pin and STANDBY Command)
      5. 9.4.5  Power-On Sequence
      6. 9.4.6  DVDD Power Supply
      7. 9.4.7  Serial Interface
        1. 9.4.7.1 Chip Select (CS)
        2. 9.4.7.2 Serial Clock (SCLK)
        3. 9.4.7.3 Data Input (DIN)
        4. 9.4.7.4 Data Output (DOUT)
        5. 9.4.7.5 Serial Port Auto Timeout
        6. 9.4.7.6 Data Ready (DRDY)
      8. 9.4.8  Data Format
      9. 9.4.9  Reading Data
        1. 9.4.9.1 Read-Data-Continuous Mode
        2. 9.4.9.2 Read-Data-By-Command Mode
      10. 9.4.10 One-Shot Operation
      11. 9.4.11 Offset and Full-Scale Calibration Registers
        1. 9.4.11.1 OFC[2:0] Registers
        2. 9.4.11.2 FSC[2:0] Registers
      12. 9.4.12 Calibration Commands (OFSCAL and GANCAL)
        1. 9.4.12.1 OFSCAL Command
        2. 9.4.12.2 GANCAL Command
      13. 9.4.13 User Calibration
    5. 9.5 Programming
      1. 9.5.1 Commands
        1. 9.5.1.1  SDATAC Requirements
        2. 9.5.1.2  WAKEUP: Wake-Up From Standby Mode
        3. 9.5.1.3  STANDBY: Standby Mode
        4. 9.5.1.4  SYNC: Synchronize the Analog-to-Digital Conversion
        5. 9.5.1.5  RESET: Reset the Device
        6. 9.5.1.6  RDATAC: Read Data Continuous
        7. 9.5.1.7  SDATAC: Stop Read Data Continuous
        8. 9.5.1.8  RDATA: Read Data by Command
        9. 9.5.1.9  RREG: Read Register Data
        10. 9.5.1.10 WREG: Write to Register
        11. 9.5.1.11 OFSCAL: Offset Calibration
        12. 9.5.1.12 GANCAL: Gain Calibration
    6. 9.6 Register Maps
      1. 9.6.1 Register Descriptions
        1. 9.6.1.1 ID_CFG: ID_Configuration Register (address = 00h) [reset =x0h]
        2. 9.6.1.2 CONFIG0: Configuration Register 0 (address = 01h) [reset = 52h]
        3. 9.6.1.3 CONFIG1: Configuration Register 1 (address = 02h) [reset = 08h]
        4. 9.6.1.4 HPF0 and HPF1 Registers
          1. 9.6.1.4.1 HPF0: High-Pass Filter Corner Frequency, Low Byte (address = 03h) [reset = 32h]
          2. 9.6.1.4.2 HPF1: High-Pass Filter Corner Frequency, High Byte (address = 04h) [reset = 03h]
        5. 9.6.1.5 OFC0, OFC1, OFC2 Registers
          1. 9.6.1.5.1 OFC0: Offset Calibration, Low Byte (address = 05h) [reset = 00h]
          2. 9.6.1.5.2 OFC1: Offset Calibration, Mid Byte (address = 06h) [reset = 00h]
          3. 9.6.1.5.3 OFC2: Offset Calibration, High Byte (address = 07h) [reset = 00h]
        6. 9.6.1.6 FSC0, FSC1, FSC2 Registers
          1. 9.6.1.6.1 FSC0: Full-Scale Calibration, Low Byte (address = 08h) [reset = 00h]
          2. 9.6.1.6.2 FSC1: Full-Scale Calibration, Mid Byte (address = 09h) [reset = 00h]
          3. 9.6.1.6.3 FSC2: Full-Scale Calibration, High Byte (address = 0Ah) [reset = 40h]
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Geophone Interface
      2. 10.2.2 Digital Interface
    3. 10.3 Initialization Set Up
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントの更新通知を受け取る方法
    2. 11.2 コミュニティ・リソース
    3. 11.3 商標
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Overview

The ADS1284 is a high-performance analog-to-digital converter (ADC) designed for energy exploration, seismic monitoring, laboratory instrumentation, and other exacting performance applications. The converter provides 31-bit resolution in data rates from 250 SPS to 4000 SPS. See the Functional Block Diagram section for a block diagram of the ADS1284.

The ADS1284 provides two modes of operation, high resolution and low power. The modes offer a tradeoff between power consumption and SNR performance. For most ADC configurations, low-power mode reduces power consumption 6 mW but results in an average 3 dB decrease of SNR. The operating mode is programmed by the MODE register bit (see Figure 71).

The two-channel, differential-input multiplexer allows several measurement configurations:

  1. Input 1 (AINP1 - AINN1)
  2. Input 2 (AINP2 - AINN2)
  3. All inputs disconnected. PGA internally shorted to VCOM via 400-Ω resistors for ADC noise test.
  4. Input 1 and input 2 connected together to the PGA for measurement
  5. PGA inputs connected to AINN2 for common-mode test.

The input multiplexer is followed by a continuous-time PGA featuring very low noise. The gain of the PGA is programmed by register settings (gains 1 to 64). A external 10-nF C0G capacitor connected to CAPP and CAPN provides the ADC antialias filter.

The inherently-stable, fourth-order, delta-sigma modulator measures the differential input signal (VIN = AINP – AINN) against the differential reference (VREF = (VREFP – VREFN) / 2) to yield differential input voltage range = ±2.5 V (PGA = 1). A digital output (MFLAG) indicates the modulator is in overload as a result of an overdrive condition. The modulator digital output data is routed to the digital filter to provide the conversion output data.

The digital filter consists of a variable decimation rate, fifth-order sinc filter, followed by a variable phase, fixed-decimation, finite-impulse response (FIR) low-pass filter with programmable phase. The last filter stage is an adjustable high-pass filter for dc and low frequency signal removal. The output of the digital filter can be taken from the sinc or the FIR filter stages, with the option of the FIR plus high-pass filter stages.

Gain and offset registers scale the output of the digital filter to produce the final output conversion data. The scaling feature can be used for calibration and sensor gain matching.

The SYNC input resets the operation of both the digital filter and the modulator, synchronizing the conversions of multiple ADCs to an external timing event. The SYNC input supports a continuous input mode that accepts an external data frame clock that is locked to the conversion rate. Automatic synchronization occurs when the periods are mismatched.

The RESET input resets the register settings and also restarts the conversion process.

The PWDN input sets the device into power down. Note that register settings are not retained in PWDN mode. Use the STANDBY command for software power down (the quiescent current in standby mode is slightly higher).

Noise-immune Schmitt-trigger and clock-qualified inputs (RESET and SYNC) increase reliability in high-noise environments. The SPI™-compatible serial interface is used to read conversion data, in addition to reading from and writing to the configuration registers.

The device supports either unipolar (+5 V) or bipolar (±2.5 V) supply operation. The digital supply range 1.8 V to 3.3 V.

An internal subregulator powers the digital core from the DVDD supply. BYPAS (pin 28), is the subregulator output and requires a 1-μF capacitor for noise reduction. Note that the regulated output voltage on BYPAS is not available to drive external circuitry.