JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | IN_16CH_
ADC9 |
IN_16CH_
ADC10 |
IN_16CH_
ADC11 |
IN_16CH_
ADC12 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PAT_LVDS11 | PAT_LVDS12 | 0 | 0 | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| LEGEND: R/W = Read/Write;-n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | 0 | R/W | 0h | Must write 0 |
| 11 | IN_16CH_ADC9 | R/W | 0h | Selects the input pair sampled by ADC9 in 16-input mode.
0 = ADC9 samples the signal on INP17, INM17 1 = ADC9 samples the signal on INP18, INM18 |
| 10 | IN_16CH_ADC10 | R/W | 0h | Selects the input pair sampled by ADC10 in 16-input mode.
0 = ADC10 samples the signal on INP19, INM19 1 = ADC10 samples the signal on INP20, INM20 |
| 9 | IN_16CH_ADC11 | R/W | 0h | Selects the input pair sampled by ADC11 in 16-input mode.
0 = ADC11 samples the signal on INP21, INM21 1 = ADC11 samples the signal on INP22, INM22 |
| 8 | IN_16CH_ADC12 | R/W | 0h | Selects the input pair sampled by ADC12 in 16-input mode.
0 = ADC12 samples the signal on INP23, INM23 1 = ADC12 samples the signal on INP24, INM24 |
| 7-5 | PAT_LVDS11[2:0] | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 11 can be programmed with these bits; seeTable 33 for bit descriptions. |
| 4-2 | PAT_LVDS12[2:0] | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 12 can be programmed with these bits; seeTable 33 for bit descriptions. |
| 1-0 | 0 | R/W | 0h | Must write 0 |