JAJSO07B December 2012 – April 2022 ADS54T01
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
Differential input full-scale | 1.0 | 1.25 | Vpp | |||
Input common-mode voltage | 1.9 | ±0.1 | V | |||
Input resistance | Differential at DC | 1 | kΩ | |||
Input capacitance | Each input to GND | 2 | pF | |||
VCM common-mode voltage output | 1.9 | V | ||||
Analog input bandwidth (3 dB) | 1200 | MHz | ||||
DYNAMIC ACCURACY | ||||||
Offset Error | Auto Correction Disabled | –20 | –7.5 | 20 | mV | |
Auto Correction Enabled | –1 | 0 | 1 | mV | ||
Offset temperature coefficient | –6.5 | µV/°C | ||||
Gain error | –5 | 5 | %FS | |||
Gain temperature coefficient | 0.005 | %FS/°C | ||||
Differential nonlinearity | fIN = 230 MHz | –1 | ±0.9 | 2 | LSB | |
Integral nonlinearity | fIN = 230 MHz | –5 | ±1.5 | 5 | LSB | |
CLOCK INPUT | ||||||
Input clock frequency | 40 | 750 | MHz | |||
Input clock amplitude | 2 | Vpp | ||||
Input clock duty cycle | 40% | 50% | 60% | |||
Internal clock biasing | 0.9 | V |