JAJSO07B December 2012 – April 2022 ADS54T01
PRODUCTION DATA
The ADS54T01 is a 12-bit, single channel ADC that operates at sampling rates of up to 750 Msps. This device has excellent SFDR over a large input frequency range and low noise performance. The ADC accepts differential signals for the clock input and analog input buffers. The analog input buffer provides an isolated signal from the source with a high-impedance input.