JAJSO07B December 2012 – April 2022 ADS54T01
PRODUCTION DATA
Register Address | Register Data(1) | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A7–A0 IN HEX | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
0 | 3/4 Wire SPI | DecFil/ Burst | 0 | High/ Low Pass | 0 | 0 | 0 | 0 | 0 | 0 | Burst rate | 0 | 0 | Auto Trigger | 0 | 0 |
1 | Corr EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Data Format | 0 | Hp Mode1 | 0 |
2 | 0 | 1 | 1 | 0 | 0 | Over-range threshold | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |||
3 | 0 | DC Offset Corr | 0 | 0 | 1 | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 |
E | Sync Select | 0 | 0 | |||||||||||||
F | Sync Select | 0 | 0 | 0 | 0 | 0 | VREF Set | 0 | 0 | 0 | 0 | |||||
1A | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 |
2B | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Temp Sensor | ||||||||
2C | Reset | |||||||||||||||
34 | 0 | 0 | Burst Mode N | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |||
37 | Sleep Modes | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |||||
38 | HP Mode2 | LP Mode | TEMP EN | BIAS EN | SYNC EN | TRIGEN | 1 | 1 | 1 | 1 | ||||||
3A | LVDS Current Strength | LVDS SW | Internal LVDS Termination | 0 | 0 | 0 | 0 | DACLK EN | DBCLK EN | 0 | OVRA EN | OVRB EN | ||||
66 | LVDS Output Bus A EN |