JAJSEC1C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
Table 7-13 lists the Page1 registers. All register offset addresses not listed in Table 7-13 should be considered as reserved locations and the register contents should not be modified.
ADDRESS | ACRONYM | SECTION |
---|---|---|
0x2 | CONFIGURATION | Section 7.6.1.1 |
0x3 | CHANNEL_SEL | Section 7.6.1.2 |
0x4 | RANGE_A1 | Section 7.6.1.3 |
0x5 | RANGE_A2 | Section 7.6.1.4 |
0x6 | RANGE_B1 | Section 7.6.1.5 |
0x7 | RANGE_B2 | Section 7.6.1.6 |
0x8 | STATUS | Section 7.6.1.7 |
0xA | OVER_RANGE_SETTING_A | Section 7.6.1.8 |
0xB | OVER_RANGE_SETTING_B | Section 7.6.1.9 |
0xD | LPF_CONFIG | Section 7.6.1.10 |
0x10 | Device_ID | Section 7.6.1.11 |
0x20 | SEQ_STACK_0 | Section 7.6.1.12 |
0x21 | SEQ_STACK_1 | Section 7.6.1.13 |
0x22 | SEQ_STACK_2 | Section 7.6.1.14 |
0x23 | SEQ_STACK_3 | Section 7.6.1.15 |
0x24 | SEQ_STACK_4 | Section 7.6.1.16 |
0x25 | SEQ_STACK_5 | Section 7.6.1.17 |
0x26 | SEQ_STACK_6 | Section 7.6.1.18 |
0x27 | SEQ_STACK_7 | Section 7.6.1.19 |
0x28 | SEQ_STACK_8 | Section 7.6.1.20 |
0x29 | SEQ_STACK_9 | Section 7.6.1.21 |
0x2A | SEQ_STACK_10 | Section 7.6.1.22 |
0x2B | SEQ_STACK_11 | Section 7.6.1.23 |
0x2C | SEQ_STACK_12 | Section 7.6.1.24 |
0x2D | SEQ_STACK_13 | Section 7.6.1.25 |
0x2E | SEQ_STACK_14 | Section 7.6.1.26 |
0x2F | SEQ_STACK_15 | Section 7.6.1.27 |
0x30 | SEQ_STACK_16 | Section 7.6.1.28 |
0x31 | SEQ_STACK_17 | Section 7.6.1.29 |
0x32 | SEQ_STACK_18 | Section 7.6.1.30 |
0x33 | SEQ_STACK_19 | Section 7.6.1.31 |
0x34 | SEQ_STACK_20 | Section 7.6.1.32 |
0x35 | SEQ_STACK_21 | Section 7.6.1.33 |
0x36 | SEQ_STACK_22 | Section 7.6.1.34 |
0x37 | SEQ_STACK_23 | Section 7.6.1.35 |
0x38 | SEQ_STACK_24 | Section 7.6.1.36 |
0x39 | SEQ_STACK_25 | Section 7.6.1.37 |
0x3A | SEQ_STACK_26 | Section 7.6.1.38 |
0x3B | SEQ_STACK_27 | Section 7.6.1.39 |
0x3C | SEQ_STACK_28 | Section 7.6.1.40 |
0x3D | SEQ_STACK_29 | Section 7.6.1.41 |
0x3E | SEQ_STACK_30 | Section 7.6.1.42 |
0x3F | SEQ_STACK_31 | Section 7.6.1.43 |
Complex bit access types are encoded to fit into small table cells. Table 7-14 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |
CONFIGURATION is shown in Figure 7-33 and described in Table 7-15.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-10b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SDEF | BURSTEN | SEQEN | OSR[2:0] | STATUSEN | CRCEN | ||
R-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access. 0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 10b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7 | SDEF | R | 0b | Self diagnosis error flag. 0b = Test passed. The ADS8686S has configured itself successfully after power-up. 1b = Test failed. A device reset is required. |
6 | BURSTEN | R/W | 0b | Burst mode control. 0b = Burst mode is disabled. 1b = Burst mode is enabled. |
5 | SEQEN | R/W | 0b | Channel sequencer control. 0b = Channel sequencer is disabled. 1b = Channel sequencer is enabled. |
4-2 | OSR[2:0] | R/W | 0b | Oversampling ratio (OSR) configuration. 0b = OSR disabled. 1b = OSR = 2 samples. 10b = OSR = 4 samples. 11b = OSR = 8 samples. 100b = OSR = 16 samples. 101b = OSR = 32 samples. 110b = OSR = 64 samples. 111b = OSR = 128 samples. |
1 | STATUSEN | R/W | 0b | Status register output control. 0b = Status register contents are not appended to conversion result. 1b = Status register contents are appended to conversion result. |
0 | CRCEN | R/W | 0b | Data output CRC control. The STATUSEN and CRCEN bits have identical functionality. |
CHANNEL_SEL is shown in Figure 7-34 and described in Table 7-16.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-11b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access. 0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 11b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. 0b = AIN_0B 1b = AIN_1B 10b = AIN_2B 11b = AIN_3B 100b = AIN_4B 101b = AIN_5B 110b = AIN_6B 111b = AIN_7B 1000b = AVDD 1001b = ALDO 1011b = Fixed digital code 0x5555. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. 0b = AIN_0A 1b = AIN_1A 10b = AIN_2A 11b = AIN_3A 100b = AIN_4A 101b = AIN_5A 110b = AIN_6A 111b = AIN_7A 1000b = AVDD 1001b = ALDO 1011b = Fixed digital code 0xAAAA. |
RANGE_A1 is shown in Figure 7-35 and described in Table 7-17.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-100b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AIN_3A[1:0] | AIN_2A[1:0] | AIN_1A[1:0] | AIN_0A[1:0] | ||||
R/W-11b | R/W-11b | R/W-11b | R/W-11b | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7-6 | AIN_3A[1:0] | R/W | 11b | Channel AIN_3A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
5-4 | AIN_2A[1:0] | R/W | 11b | Channel AIN_2A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
3-2 | AIN_1A[1:0] | R/W | 11b | Channel AIN_1A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
1-0 | AIN_0A[1:0] | R/W | 11b | Channel AIN_0A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
RANGE_A2 is shown in Figure 7-36 and described in Table 7-18.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-101b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AIN_7A[1:0] | AIN_6A[1:0] | AIN_5A[1:0] | AIN_4A[1:0] | ||||
R/W-11b | R/W-11b | R/W-11b | R/W-11b | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access.. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7-6 | AIN_7A[1:0] | R/W | 11b | Channel AIN_7A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
5-4 | AIN_6A[1:0] | R/W | 11b | Channel AIN_6A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
3-2 | AIN_5A[1:0] | R/W | 11b | Channel AIN_5A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
1-0 | AIN_4A[1:0] | R/W | 11b | Channel AIN_4A voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
RANGE_B1 is shown in Figure 7-37 and described in Table 7-19.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-110b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AIN_3B[1:0] | AIN_2B[1:0] | AIN_1B[1:0] | AIN_0B[1:0] | ||||
R/W-11b | R/W-11b | R/W-11b | R/W-11b | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7-6 | AIN_3B[1:0] | R/W | 11b | Channel AIN_3B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
5-4 | AIN_2B[1:0] | R/W | 11b | Channel AIN_2B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
3-2 | AIN_1B[1:0] | R/W | 11b | Channel AIN_1B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
1-0 | AIN_0B[1:0] | R/W | 11b | Channel AIN_0B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
RANGE_B2 is shown in Figure 7-38 and described in Table 7-20.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-111b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AIN_7B[1:0] | AIN_6B[1:0] | AIN_5B[1:0] | AIN_4B[1:0] | ||||
R/W-11b | R/W-11b | R/W-11b | R/W-11b | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7-6 | AIN_7B[1:0] | R/W | 11b | Channel AIN_7B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
5-4 | AIN_6B[1:0] | R/W | 11b | Channel AIN_6B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = input Range = ± 10 V. |
3-2 | AIN_5B[1:0] | R/W | 11b | Channel AIN_5B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = Input Range = ± 10 V. |
1-0 | AIN_4B[1:0] | R/W | 11b | Channel AIN_4B voltage range selection.
0b = Input Range = ± 10 V. 1b = Input Range = ± 2.5 V. 10b = Input Range = ± 5 V. 11b = input Range = ± 10 V. |
STATUS is shown in Figure 7-39 and described in Table 7-21.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CHSEL_A_ID[3:0] | CHSEL_B_ID[3:0] | ||||||
R-0b | R-0b | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CRC[7:0] | |||||||
R-0b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | CHSEL_A_ID[3:0] | R | 0b | Channel index for the last converted channel using ADC A. Refer to register 0x03 CHSEL_A description to decode channel index. |
11-8 | CHSEL_B_ID[3:0] | R | 0b | Channel index for the last converted channel using ADC B. Refer to register 0x03 CHSEL_B description to decode channel index. |
7-0 | CRC[7:0] | R | 0b | 8-bit CRC computation result. Refer to CRC section for further details. |
OVER_RANGE_SETTING_A is shown in Figure 7-40 and described in Table 7-22.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-1010b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AIN_7A_OVER_RANGE | AIN_6A_OVER_RANGE | AIN_5A_OVER_RANGE | AIN_4A_OVER_RANGE | AIN_3A_OVER_RANGE | AIN_2A_OVER_RANGE | AIN_1A_OVER_RANGE | AIN_0A_OVER_RANGE |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 1010b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7 | AIN_7A_OVER_RANGE | R/W | 0b | AIN_7A over range control.
0b = Channel AIN_7A range as programmed in register 0x05. 1b = Enable 20% Overrange for Channel AIN_7A range set as programmed in register 0x05. |
6 | AIN_6A_OVER_RANGE | R/W | 0b | AIN_6A over range control.
0b = Channel AIN_6A range as programmed in register 0x05. 1b = Enable 20% Overrange for Channel AIN_6A range set as programmed in register 0x05. |
5 | AIN_5A_OVER_RANGE | R/W | 0b | AIN_5A over range control.
0b = Channel AIN_5A range as programmed in register 0x05. 1b = Enable 20% Overrange for Channel AIN_5A range set as programmed in register 0x05. |
4 | AIN_4A_OVER_RANGE | R/W | 0b | AIN_4A over range control.
0b = Channel AIN_4A range as programmed in register 0x05. 1b = Enable 20% Overrange for Channel AIN_4A range set as programmed in register 0x05. |
3 | AIN_3A_OVER_RANGE | R/W | 0b | AIN_3A over range control.
0b = Channel AIN_3A range as programmed in register 0x04. 1b = Enable 20% Overrange for Channel AIN_3A range set as programmed in register 0x04. |
2 | AIN_2A_OVER_RANGE | R/W | 0b | AIN_2A over range control.
0b = Channel AIN_2A range as programmed in register 0x04. 1b = Enable 20% Overrange for Channel AIN_2A range set as programmed in register 0x04. |
1 | AIN_1A_OVER_RANGE | R/W | 0b | AIN_1A over range control
0b = Channel AIN_1A range as programmed in register 0x04 1b = Enable 20% Overrange for Channel AIN_1A range set as programmed in register 0x04 |
0 | AIN_0A_OVER_RANGE | R/W | 0b | AIN_0A over range control.
0b = Channel AIN_0A range as programmed in register 0x04. 1b = Enable 20% Overrange for Channel AIN_0A range set as programmed in register 0x04. |
OVER_RANGE_SETTING_B is shown in Figure 7-41 and described in Table 7-23.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-1011b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AIN_7B_OVER_RANGE | AIN_6B_OVER_RANGE | AIN_5B_OVER_RANGE | AIN_4B_OVER_RANGE | AIN_3B_OVER_RANGE | AIN_2B_OVER_RANGE | AIN_1B_OVER_RANGE | AIN_0B_OVER_RANGE |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 1011b | Selects this register for read / write operation. Write register address to access this register. |
8 | RESERVED | R | 0b | Reserved. Reads return 0b. |
7 | AIN_7B_OVER_RANGE | R/W | 0b | AIN_7B over range control.
0b = Channel AIN_7B range as programmed in register 0x07. 1b = Enable 20% Overrange for Channel AIN_7B range set as programmed in register 0x07. |
6 | AIN_6B_OVER_RANGE | R/W | 0b | AIN_6B over range control.
0b = Channel AIN_6B range as programmed in register 0x07. 1b = Enable 20% Overrange for Channel AIN_6B range set as programmed in register 0x07. |
5 | AIN_5B_OVER_RANGE | R/W | 0b | AIN_5B over range control.
0b = Channel AIN_5B range as programmed in register 0x07. 1b = Enable 20% Overrange for Channel AIN_5B range set as programmed in register 0x07. |
4 | AIN_4B_OVER_RANGE | R/W | 0b | AIN_4B over range control.
0b = Channel AIN_4B range as programmed in register 0x07. 1b = Enable 20% Overrange for Channel AIN_4B range set as programmed in register 0x07. |
3 | AIN_3B_OVER_RANGE | R/W | 0b | AIN_3B over range control
0b = Channel AIN_3B range as programmed in register 0x06 1b = Enable 20% Overrange for Channel AIN_3B range set as programmed in register 0x06 |
2 | AIN_2B_OVER_RANGE | R/W | 0b | AIN_2B over range control.
0b = Channel AIN_2B range as programmed in register 0x06. 1b = Enable 20% Overrange for Channel AIN_2B range set as programmed in register 0x06. |
1 | AIN_1B_OVER_RANGE | R/W | 0b | AIN_1B over range control.
0b = Channel AIN_1B range as programmed in register 0x06. 1b = Enable 20% Overrange for Channel AIN_1B range set as programmed in register 0x06. |
0 | AIN_0B_OVER_RANGE | R/W | 0b | AIN_0B over range control.
0b = Channel AIN_0B range as programmed in register 0x06. 1b = Enable 20% Overrange for Channel AIN_0B range set as programmed in register 0x06. |
LPF_CONFIG is shown in Figure 7-42 and described in Table 7-24.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-1101b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LPF_CONFIG[1:0] | ||||||
R-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 1101b | Selects this register for read / write operation. Write register address to access this register. |
8-2 | RESERVED | R | 0b | Reserved. Reads return 0b. |
1-0 | LPF_CONFIG[1:0] | R/W | 0b | Analog low pass filter configuration control. The setting is applied to input channels.
0b = LPF cutoff frequency = 39 kHz 1b = LPF cutoff frequency = 15 kHz 10b = LPF cutoff frequency = 376 kHz |
Device_ID is shown in Figure 7-43 and described in Table 7-25.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | RESERVED | |||||
R/W-0b | R/W-10000b | R-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DEVICE_ID[1:0] | ||||||
R-0b | R-10b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 10000b | Selects this register for read / write operation. Write register address to access this register. |
8-2 | RESERVED | R | 0b | |
1-0 | DEVICE_ID[1:0] | R | 10b | Device identification register. |
SEQ_STACK_0 is shown in Figure 7-44 and described in Table 7-26.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100000b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100000b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_1 is shown in Figure 7-45 and described in Table 7-27.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100001b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-1b | R/W-1b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100001b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 1b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 1b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_2 is shown in Figure 7-46 and described in Table 7-28.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100010b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-10b | R/W-10b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100010b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 10b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 10b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_3 is shown in Figure 7-47 and described in Table 7-29.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100011b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-11b | R/W-11b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100011b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 11b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 11b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_4 is shown in Figure 7-48 and described in Table 7-30.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100100b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-100b | R/W-100b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100100b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 100b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 100b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_5 is shown in Figure 7-49 and described in Table 7-31.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100101b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-101b | R/W-101b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100101b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 101b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 101b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_6 is shown in Figure 7-50 and described in Table 7-32.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100110b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-110b | R/W-110b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100110b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 110b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 110b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_7 is shown in Figure 7-51 and described in Table 7-33.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-100111b | R/W-1b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-111b | R/W-111b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 100111b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 1b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 111b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 111b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_8 is shown in Figure 7-52 and described in Table 7-34.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101000b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101000b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_9 is shown in Figure 7-53 and described in Table 7-35.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101001b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101001b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_10 is shown in Figure 7-54 and described in Table 7-36.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101010b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101010b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_11 is shown in Figure 7-55 and described in Table 7-37.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101011b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101011b | Selects this register for read / write operation Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_12 is shown in Figure 7-56 and described in Table 7-38.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101100b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101100b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_13 is shown in Figure 7-57 and described in Table 7-39.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101101b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101101b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_14 is shown in Figure 7-58 and described in Table 7-40.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101110b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101110b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_15 is shown in Figure 7-59 and described in Table 7-41.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-101111b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 101111b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_16 is shown in Figure 7-60 and described in Table 7-42.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110000b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110000b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_17 is shown in Figure 7-61 and described in Table 7-43.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110001b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110001b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_18 is shown in Figure 7-62 and described in Table 7-44.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110010b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110010b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_19 is shown in Figure 7-63 and described in Table 7-45.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110011b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110011b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_20 is shown in Figure 7-64 and described in Table 7-46.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110100b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110100b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_21 is shown in Figure 7-65 and described in Table 7-47.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110101b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110101b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_22 is shown in Figure 7-66 and described in Table 7-48.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110110b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110110b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_23 is shown in Figure 7-67 and described in Table 7-49.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-110111b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 110111b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_24 is shown in Figure 7-68 and described in Table 7-50.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111000b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111000b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_25 is shown in Figure 7-69 and described in Table 7-51.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111001b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111001b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_26 is shown in Figure 7-70 and described in Table 7-52.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111010b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111010b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_27 is shown in Figure 7-71 and described in Table 7-53.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111011b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111011b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_28 is shown in Figure 7-72 and described in Table 7-54.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111100b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111100b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_29 is shown in Figure 7-73 and described in Table 7-55.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111101b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111101b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |
SEQ_STACK_30 is shown in Figure 7-74 and described in Table 7-56.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111110b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111110b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting |
SEQ_STACK_31 is shown in Figure 7-75 and described in Table 7-57.
Return to the Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
W/ R | REGADDR[5:0] | SSREN | |||||
R/W-0b | R/W-111111b | R/W-0b | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHSEL_B[3:0] | CHSEL_A[3:0] | ||||||
R/W-0b | R/W-0b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | W/ R | R/W | 0b | Register read write access.
0b = Selects the register for read access. 1b = Selects the register for write access. |
14-9 | REGADDR[5:0] | R/W | 111111b | Selects this register for read / write operation. Write register address to access this register. |
8 | SSREN | R/W | 0b | Sequence stack return control.
0b = Move to next stack register after ongoing conversion complete. 1b = Move to first stack register after ongoing conversion complete. |
7-4 | CHSEL_B[3:0] | R/W | 0b | Channel selection control for ADC B. Refer to register 0x03 CHSEL_B field description for individual selection setting. |
3-0 | CHSEL_A[3:0] | R/W | 0b | Channel selection control for ADC A. Refer to register 0x03 CHSEL_A field description for individual selection setting. |