JAJSHJ6B December 2011 – June 2019 AFE030
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | Supply voltage, PA_VS | 26 | V | ||
| Signal input terminals | Pins 18,19(2) | PA_GND – 0.4 | PA_VS + 0.4 | ||
| Pins 13, 15, 16, 21, 23-25, 28, 32, 34, 35, 38, 39, 46(2) | AGND – 0.4 | AVDD + 0.4 | |||
| Pins 3, 4, 6, 7, 8(2) | DGND – 0.4 | DVDD + 0.4 | |||
| Voltage limit | Pin 27 | –10 | 10 | ||
| Supply voltage | AVDD | 5.5 | |||
| DVDD | 5.5 | ||||
| Current | Signal input terminals | Pins 18,19(2) | –10 | 10 | mA |
| Pins 13, 15, 16, 21, 23-25, 28, 32, 34, 35, 38, 39, 46(2) | –10 | 10 | |||
| Pins 3, 4, 6, 7, 8(2) | –10 | 10 | |||
| Signal output terminals | Pins 5, 9, 14, 17, 20, 22, 26, 31, 33, 36, 37, 47, 48(2) | Continuous | |||
| Output short circuit (PA) | Pins 42, 43 | Continuous | |||
| Current limit | Pin 10(2)(3)(4) | –10 | 10 | ||
| Temperature | Operating, TA(4) | –40 | 150 | °C | |
| Junction, TJ | 150 | ||||
| Storage, Tstg | –55 | 125 | |||