JAJSKN9A november 2020 – march 2023 ALM2403-Q1
PRODUCTION DATA
The ALM2403-Q1 is a dual-power op amp with performance and protection features that are optimal for many applications. For op amps, there are many general design consideration that must be taken into account. The following subsections describe what to consider for most closed-loop applications. Section 8.2 gives a specific example of the ALM2403-Q1 being used in a resolver application.