JAJSGC7F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device provides two DCAN interfaces for supporting distributed realtime control with a high level of security. The DCAN interfaces implement the following features:
NOTE
For more information, see the DCAN section of the Device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as DCANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 7-66 and Table 7-67 present timing and switching characteristics for DCANx Interface.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| - | f(baud) | Maximum programmable baud rate | 1 | Mbps | |
| - | td(DCANRX) | Delay time, DCANx_RX pin to receive shift register | 15 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| - | f(baud) | Maximum programmable baud rate | 1 | Mbps | |
| - | td(DCANTX) | Delay time, Transmit shift register to DCANx_TX pin(1) | 15 | ns |