JAJSGC7F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see PRCM section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| clkout1 | Device Clock output 1. Can be used externally for devices with non-critical timing requirements, or for debug, or as a reference clock on GPMC as described in Table 7-26GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Default and Table 7-28GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Alternate. | O | F21/ P7 |
| clkout2 | Device Clock output 2. Can be used externally for devices with noncritical timing requirements, or for debug. | O | D18/ N1 |
| clkout3 | Device Clock output 3. Can be used externally for devices with noncritical timing requirements, or for debug. | O | C23 |
| rstoutn | Reset out (Active low). This pin asserts low in response to any global reset condition on the device. (2) | O | F23 |
| resetn | Device Reset Input | I | E23 |
| porz | Power on Reset (active low). This pin must be asserted low until all device supplies are valid (see reset sequence/requirements) | I | F22 |
| xref_clk0 | External Reference Clock 0. For Audio and other Peripherals. | I | D18 |
| xref_clk1 | External Reference Clock 1. For Audio and other Peripherals. | I | E17 |
| xref_clk2 | External Reference Clock 2. For Audio and other Peripherals. | I | B26 |
| xref_clk3 | External Reference Clock 3. For Audio and other Peripherals. | I | C23 |
| xi_osc0 | System Oscillator OSC0 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC0 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. | I | AE15 |
| xo_osc0 | System Oscillator OSC0 Crystal output | O | AD15 |
| xi_osc1 | Auxiliary Oscillator OSC1 Crystal input / LVCMOS clock input.Functions as the input connection to a crystal when the internal oscillator OSC1 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used | I | AC15 |
| xo_osc1 | Auxiliary Oscillator OSC1 Crystal output | O | AC13 |
| RMII_MHZ_50_CLK(1) | RMII Reference Clock (50MHz). This pin is an input when external reference is used or output when internal reference is used. | IO | U3 |