JAJSS68 November 2023 AM625SIP
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4-1 shows a comparison between devices, highlighting the differences.
FEATURES | REFERENCE NAME |
AM625SIP | AM625(1) |
---|---|---|---|
AM6254 | AM6254 | ||
WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:13](2) Register bit values by device "Features" code (See Device Naming Convention for more information on device features) |
|||
C: | - | 0x1D123 | |
G: | - | 0x1D127 | |
L: | 0x1F120 | - | |
PROCESSORS AND ACCELERATORS | |||
Speed Grades (See Device Speed Grades) | T | T, S, K, G | |
Arm
Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | |
Arm
Cortex-M4F in MCU domain |
Arm M4F | Single
Core No Functional Safety |
Single
Core Functional Safety (Optional) |
3D
Graphics Engine (OpenGL ES 3.1, Vulkan 1.2) |
3D Graphics engine | Yes | |
Device Management Subsystem | WKUP_R5F | Single core | |
Crypto Accelerators | Security | Yes | |
PROGRAM AND DATA STORAGE | |||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 64KB (with SECDED ECC) | |
On-Chip Shared Memory (RAM) in M4F Domain | MCU_MSRAM | 256KB | |
DDR4/LPDDR4 DDR Subsystem | DDRSS | Integrated 512MB LPDDR4 SDRAM | 16-bit
data with inline ECC; up to 8GB using DDR4 or up to 4GB using LPDDR4 |
General-Purpose Memory Controller | GPMC | Up to 1GB with ECC | |
PERIPHERALS | |||
Display Subsystem | DSS | 1x DPI | |
1x LVDS | |||
Modular Controller Area Network Interface with Full CAN-FD Support | MCAN | 3 | |
General-Purpose I/O | GPIO | Up to 170 | |
Inter-Integrated Circuit Interface | I2C | 6 | |
Multichannel Audio Serial Port | MCASP | 3 | |
Multichannel Serial Peripheral Interface | MCSPI | 5 | |
Multi-Media Card/ Secure Digital Interface | MM/CSD | 1x eMMC (8-bits) | |
2x SD/SDIO (4-bits) | |||
Flash Subsystem (FSS)(3) | OSPI0/QSPI0 | Yes(3) | |
Programmable Real-Time Unit Subsystem | PRUSS | 2x PRU Cores | 2x PRU Cores (Optional) |
Industrial Communication Subsystem Support(4) | PRUSS | No | |
Gigabit Ethernet Interface | CPSW3G | Yes | |
General-Purpose Timers | TIMER | 12 (4 in MCU Channel) | |
Enhanced Pulse-Width Modulator Module | EPWM | 3 | |
Enhanced Capture Module | ECAP | 3 | |
Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | |
Universal Asynchronous Receiver and Transmitter | UART | 9 | |
CSI2-RX Controller with DPHY | CSI-RX | 1 | |
USB2.0 Controller with PHY | USB 2.0 | 2 |