JAJSL34F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The PRU_ICSSG PRU signals have different functionality depending on the mode of operation. The signal naming in this section matches the naming used in the PRU Module Interface section in the device TRM.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 1 | 3 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 30 | pF |