JAJSL34F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK | Production | ||
BBBBBB | Base production part number | AM6442 | See Table 5-1, Device Comparison |
AM6441 | |||
AM6422 | |||
AM6421 | |||
AM6412 | |||
AM6411 | |||
r | Device revision | A | Silicon Revision (SR) 1.0 |
B | SR 2.0 | ||
Z | Device Speed Grades | S | See Table 7-1, Speed Grade Maximum Frequency |
K | |||
f | Features (see Table 5-1) |
C | All PRU_ICSSG features are enabled except for industrial communication support. PRU_ICSSG industrial communication interfaces include Ethernet networking (MII/RGMII, MDIO), Sigma-Delta (SD) decimation, and three channel peripheral interface (EnDat 2.2 and BiSS) |
D | Features supported by C, plus PRU_ICSSG industrial communication is enabled | ||
E | Features supported by D, plus EtherCAT HW Accelerator and CAN-FD are enabled | ||
F | Features supported by E, plus Pre-integrated Stacks are enabled | ||
Y | Functional Safety | G | Non-Functional Safety |
F | Functional Safety | ||
y | Security | G | Non-Secure |
H | Secure | ||
t | Temperature (1) | A | –40°C to 105°C - Extended Industrial (see Section 7.4, Recommended Operating Conditions) |
I | –40°C to 125°C - Automotive (see Section 7.4, Recommended Operation Conditions) | ||
PPP | Package Designator | ALV | ALV FCBGA-N441 (17.2 mm × 17.2 mm) Package |
Q1 | Automotive Designator | Q1 | Automotive Qualified (AEC - Q100) |
BLANK | Standard | ||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code; For TI use only | ||
O | Pin one designator | ||
G1 | ECAT—Green package designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.