JAJSL34F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C18, K18 |
TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B19, K19 |
TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A17, L21 |
TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B17, K21 |
TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C17, L20 |
TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D17, J19 |
TIMER_IO6 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B16, D19, T1 |
TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A16, C20, U7 |
TIMER_IO8 | IO | Timer Inputs and Outputs (not tied to single timer instance) | P19, V7 |
TIMER_IO9 | IO | Timer Inputs and Outputs (not tied to single timer instance) | R21, W7 |
TIMER_IO10 | IO | Timer Inputs and Outputs (not tied to single timer instance) | C13, U13 |
TIMER_IO11 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D14, U1 |