JAJSL34F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Integrated in MAIN domain: one instance of DDR Subsystem (DDRSS) is used as an interface to external RAM devices which can be utilized for storing program or data. DDRSS provides the following main features:
For more information, see DDR Subsystem (DDRSS) section in Peripherals chapter in the device TRM.