JAJSP46A May 2023 – September 2023 AMC130M03
PRODUCTION DATA
Each channel of the AMC130M03 has a dedicated input multiplexer. The multiplexer controls which signals are routed to the ADC channels. Configure the input multiplexer using the MUXn[1:0] bits in the CHn_CFG register. The input multiplexer allows the following inputs to be connected to the ADC channel: