JAJSP46A May 2023 – September 2023 AMC130M03
PRODUCTION DATA
The AMC130M03 offers a fully integrated isolated DC/DC converter stage that includes the following components, as illustrated in the Functional Block Diagram:
The DC/DC converter uses a spread-spectrum clock generation technique to reduce the spectral density of the electromagnetic radiation. The resonator frequency is synchronous to the operation of the ΔΣ modulator to minimize interference with data transmission and support the high analog performance of the device.