JAJSJH4D december 2010 – september 2020 BQ24133
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING CONDITIONS | ||||||
VAVCC_OP | AVCC input voltage operating range during charging | 4.5 | 17 | V | ||
QUIESCENT CURRENTS | ||||||
IBAT | Battery discharge current (sum of currents into AVCC, PVCC, ACP, ACN) | VAVCC > VUVLO, VSRN > VAVCC (SLEEP), TJ = 0°C to 85°C | 15 | µA | ||
BTST, SW, SRP, SRN, VAVCC > VUVLO, VAVCC > VSRN, ISET < 40 mV, VBAT=12.6 V, Charge disabled | 25 | |||||
BTST, SW, SRP, SRN, VAVCC > VUVLO, VAVCC > VSRN, ISET > 120 mV, VBAT=12.6 V, Charge done | 25 | |||||
IAC | Adapter supply current (sum of current into AVCC,ACP, ACN) | VAVCC > VUVLO, VAVCC > VSRN, ISET < 40 mV, VBAT=12.6 V, Charge disabled | 1.2 | 1.5 | mA | |
VAVCC > VUVLO, VAVCC > VSRN, ISET > 120 mV, Charge enabled, no switching | 2.5 | 5 | ||||
VAVCC > VUVLO, VAVCC > VSRN, ISET > 120 mV, Charge enabled, switching | 15(2) | |||||
CHARGE VOLTAGE REGULATION | ||||||
VBAT_REG | SRN regulation voltage | CELL to AGND, 1 cell, measured on SRN | 4.2 | V | ||
CELL floating, 2 cells, measured on SRN | 8.4 | V | ||||
CELL to VREF, 3 cells, measured on SRN | 12.6 | V | ||||
Charge voltage regulation accuracy | TJ = 0°C to 85°C | –0.5% | 0.5% | |||
TJ = –40°C to 125°C | -0.7% | 0.7% | ||||
CURRENT REGULATION – FAST CHARGE | ||||||
VISET | ISET Voltage Range | RSENSE = 10 mΩ | 0.12 | 0.5 | V | |
KISET | Charge Current Set Factor (Amps of Charge Current per Volt on ISET pin) | RSENSE = 10 mΩ | 5 | A/V | ||
Charge Current Regulation Accuracy | VSRP-SRN = 40 mV | –5% | 5% | |||
VSRP-SRN = 20 mV | –8% | 8% | ||||
VSRP-SRN = 5 mV | –25% | 25% | ||||
VISET_CD | Charge Disable Threshold | ISET falling | 40 | 50 | mV | |
VISET_CE | Charge Enable Threshold | ISET rising | 100 | 120 | mV | |
IISET | Leakage Current into ISET | VISET = 2 V | 100 | nA | ||
INPUT CURRENT REGULATION | ||||||
KDPM | Input DPM Current Set Factor (Amps of Input Current per Volt on ACSET) | RSENSE = 20 mΩ | 2.5 | A/V | ||
Input DPM Current Regulation Accuracy | VACP-ACN = 80 mV | –6% | 6% | |||
VACP-ACN = 40 mV | –10% | 10% | ||||
VACP-ACN = 20 mV | –15% | 15% | ||||
VACP-ACN = 5 mV | –20% | 20% | ||||
IACSET | Leakage Current into ACSET pin | VACSET = 2 V | 100 | nA | ||
CURRENT REGULATION – PRECHARGE | ||||||
KIPRECHG | Precharge current set factor | Percentage of fast charge current | 10%(1) | |||
Precharge current regulation accuracy | VSRP-SRN = 4 mV | –25% | 25% | |||
VSRP-SRN = 2 mV | –40% | 40% | ||||
CHARGE TERMINATION | ||||||
KTERM | Termination current set factor | Percentage of fast charge current | 10%(1) | |||
Termination current regulation accuracy | VSRP-SRN = 4 mV | –25% | 25% | |||
VSRP-SRN = 2 mV | –40% | 40% | ||||
tTERM_DEG | Deglitch time for termination (both edges) | 100 | ms | |||
tQUAL | Termination qualification time | VSRN > VRECH and ICHG < ITERM | 250 | ms | ||
IQUAL | Termination qualification current | Discharge current once termination is detected | 2 | mA | ||
INPUT UNDERVOLTAGE LOCKOUT COMPARATOR (UVLO) | ||||||
VUVLO | AC undervoltage rising threshold | Measure on AVCC | 3.4 | 3.6 | 3.8 | V |
VUVLO_HYS | AC undervoltage hysteresis, falling | Measure on AVCC | 300 | mV | ||
SLEEP COMPARATOR (REVERSE DISCHARGING PROTECTION) | ||||||
VSLEEP | SLEEP mode threshold | VAVCC – VSRN falling | 50 | 90 | 150 | mV |
VSLEEP_HYS | SLEEP mode hysteresis | VAVCC – VSRN rising | 200 | mV | ||
tSLEEP_FALL_CD | SLEEP deglitch to disable charge | VAVCC – VSRN falling | 1 | ms | ||
tSLEEP_FALL_FETOFF | SLEEP deglitch to turn off input FETs | VAVCC – VSRN falling | 5 | ms | ||
tSLEEP_FALL | Deglitch to enter SLEEP mode, disable VREF and enter low quiescent mode | VAVCC – VSRN falling | 100 | ms | ||
tSLEEP_PWRUP | Deglitch to exit SLEEP mode, and enable VREF | VAVCC – VSRN rising | 30 | ms | ||
ACN-SRN COMPARATOR | ||||||
VACN-SRN | Threshold to turn on BATFET | VACN-SRN falling | 150 | 220 | 300 | mV |
VACN-SRN_HYS | Hysteresis to turn off BATFET | VACN-SRN rising | 100 | mV | ||
tBATFETOFF_DEG | Deglitch to turn on BATFET | VACN-SRN falling | 2 | ms | ||
tBATFETON_DEG | Deglitch to turn off BATFET | VACN-SRN rising | 50 | µs | ||
BAT LOWV COMPARATOR | ||||||
VLOWV | Precharge to fast charge transition | CELL to AGND, 1 cell, measure on SRN | 2.87 | 2.9 | 2.93 | V |
CELL floating, 2 cells, measure on SRN | 5.74 | 5.8 | 5.86 | |||
CELL to VREF, 3 cells, measure on SRN | 8.61 | 8.7 | 8.79 | |||
VLOWV_HYS | Fast charge to precharge hysteresis | CELL to AGND, 1 cell, measure on SRN | 200 | mV | ||
CELL floating, 2 cells, measure on SRN | 400 | |||||
CELL to VREF, 3 cells, measure on SRN | 600 | |||||
tpre2fas | VLOWV rising deglitch | Delay to start fast charge current | 25 | ms | ||
tfast2pre | VLOWV falling deglitch | Delay to start precharge current | 25 | ms | ||
RECHARGE COMPARATOR | ||||||
VRECHG | Recharge Threshold, below regulation voltage limit, VBAT_REG-VSRN | CELL to AGND, 1 cell, measure on SRN | 70 | 100 | 130 | mV |
CELL floating, 2 cells, measure on SRN | 140 | 200 | 260 | |||
CELL to VREF, 3 cells, measure on SRN | 210 | 300 | 390 | |||
tRECH_RISE_DEG | VRECHG rising deglitch | SRN decreasing below VRECHG | 10 | ms | ||
tRECH_FALL_DEG | VRECHG falling deglitch | SRN increasing above VRECHG | 10 | ms | ||
BAT OVERVOLTAGE COMPARATOR | ||||||
VOV_RISE | Overvoltage rising threshold | As percentage of VBAT_REG | 104% | |||
VOV_FALL | Overvoltage falling threshold | As percentage of VSRN | 102% | |||
INPUT OVERVOLTAGE COMPARATOR (ACOV) | ||||||
VACOV | AC Overvoltage Rising Threshold to turn off ACFET | OVPSET rising | 1.55 | 1.6 | 1.65 | V |
VACOV_HYS | AC overvoltage falling hysteresis | OVPSET falling | 50 | mV | ||
tACOV_RISE_DEG | AC Overvoltage Rising Deglitch to turn off ACFET and Disable Charge | OVPSET rising | 1 | µs | ||
tACOV_FALL_DEG | AC Overvoltage Falling Deglitch to turn on ACFET | OVPSET falling | 30 | ms | ||
INPUT UNDERVOLTAGE COMPARATOR (ACUV) | ||||||
VACUV | AC Undervoltage Falling Threshold to turn off ACFET | OVPSET falling | 0.45 | 0.5 | 0.55 | V |
VACUV_HYS | AC Undervoltage Rising Hysteresis | OVPSET rising | 100 | mV | ||
tACOV_FALL_DEG | AC Undervoltage Falling Deglitch to turn off ACFET and Disable Charge | OVPSET falling | 1 | µs | ||
tACOV_RISE_DEG | AC Undervoltage Rising Deglitch to turn on ACFET | OVPSET rising | 30 | ms | ||
THERMAL REGULATION | ||||||
TJ_REG | Junction Temperature Regulation Accuracy | ISET > 120 mV, Charging | 120 | °C | ||
THERMAL SHUTDOWN COMPARATOR | ||||||
TSHUT | Thermal shutdown rising temperature | Temperature rising | 150 | °C | ||
TSHUT_HYS | Thermal shutdown hysteresis | Temperature falling | 20 | °C | ||
tSHUT_RISE_DEG | Thermal shutdown rising deglitch | Temperature rising | 100 | µs | ||
tSHUT_FALL_DEG | Thermal shutdown falling deglitch | Temperature falling | 10 | ms | ||
THERMISTOR COMPARATOR | ||||||
VLTF | Cold Temperature Threshold, TS pin Voltage Rising Threshold | Charger suspends charge. As percentage to VVREF | 72.5% | 73.5% | 74.5% | |
VLTF_HYS | Cold Temperature Hysteresis, TS pin Voltage Falling | As percentage to VVREF | 0.2% | 0.4% | 0.6% | |
VHTF | Hot Temperature TS pin voltage rising Threshold | As percentage to VVREF | 46.6% | 47.2% | 48.8% | |
VTCO | Cut-off Temperature TS pin voltage falling Threshold | As percentage to VVREF | 44.2% | 44.7% | 45.2% | |
tTS_CHG_SUS | Deglitch time for Temperature Out of Range Detection | VTS > VLTF, or VTS < VTCO, or VTS < VHTF | 20 | ms | ||
tTS_CHG_RESUME | Deglitch time for Temperature in Valid Range Detection | VTS < VLTF – VLTF_HYS or VTS >VTCO, or VTS > VHTF | 400 | ms | ||
CHARGE OVERCURRENT COMPARATOR (CYCLE-BY-CYCLE) | ||||||
VOCP_CHRG | Charge Overcurrent Rising Threshold, VSRP > 2.2 V | Current as percentage of fast charge current | 160% | |||
VOCP_MIN | Charge Overcurrent Limit Min, VSRP < 2.2 V | Measure VSRP-SRN | 45 | mV | ||
VOCP_MAX | Charge Overcurrent Limit Max, VSRP > 2.2 V | Measure VSRP-SRN | 75 | mV | ||
HSFET OVERCURRENT COMPARATOR (CYCLE-BY-CYCLE) | ||||||
IOCP_HSFET | Current limit on HSFET | Measure on HSFET | 6 | A | ||
CHARGE UNDERCURRENT COMPARATOR (CYCLE-BY-CYCLE) | ||||||
VUCP | Charge undercurrent falling threshold | Measure on V(SRP-SRN) | 1 | 5 | 9 | mV |
BAT SHORT COMPARATOR | ||||||
VBATSHT | Battery short falling threshold | Measure on SRN | 2 | V | ||
VBATSHT_HYS | Battery short rising hysteresis | Measure on SRN | 200 | mV | ||
tBATSHT_DEG | Deglitch on both edges | 1 | µs | |||
VBATSHT | Charge Current during BATSHORT | Percentage of fast charge current | 10%(1) | |||
VREF REGULATOR | ||||||
VVREF_REG | VREF regulator voltage | VAVCC > VUVLO, No load | 3.267 | 3.3 | 3.333 | V |
IVREF_LIM | VREF current limit | VVREF = 0 V, VAVCC > VUVLO | 35 | 90 | mA | |
REGN REGULATOR | ||||||
VREGN_REG | REGN regulator voltage | VAVCC > 10 V, ISET > 120 mV | 5.7 | 6 | 6.3 | V |
IREGN_LIM | REGN current limit | VREGN = 0 V, VAVCC > 10 v, ISET > 120 mV | 40 | 120 | mA | |
TTC INPUT | ||||||
tprechrg | Precharge Safety Timer | Precharge time before fault occurs | 1620 | 1800 | 1980 | s |
tfastchrg | Fast Charge Timer Range | Tchg=CTTC*KTTC | 1 | 10 | hr | |
Fast Charge Timer Accuracy | –10% | 10% | ||||
KTTC | Timer Multiplier | 5.6 | min/nF | |||
VTTC_LOW | TTC Low Threshold | TTC falling | 0.4 | V | ||
ITTC | TTC Source/Sink Current | 45 | 50 | 55 | µA | |
VTTC_OSC_HI | TTC oscillator high threshold | 1.5 | V | |||
VTTC_OSC_LO | TTC oscillator low threshold | 1 | V | |||
BATTERY SWITCH (BATFET) DRIVER | ||||||
RDS_BAT_OFF | BATFET Turnoff Resistance | VAVCC > 5 V | 100 | Ω | ||
RDS_BAT_ON | BATFET Turnon Resistance | VAVCC > 5 V | 20 | kΩ | ||
VBATDRV_REG | BATFET Drive Voltage | VBATDRV_REG =VACN - VBATDRV when VAVCC > 5 V and BATFET is on | 4.2 | 7 | V | |
tBATFET_DEG | BATFET Power-up Delay to turn off BATFET after adapter is detected | 30 | ms | |||
AC SWITCH (ACFET) DRIVER | ||||||
IACFET | ACDRV Charge Pump Current Limit | VACDRV - VCMSRC = 5 V | 60 | µA | ||
VACDRV_REG | Gate Drive Voltage on ACFET | VACDRV - VCMSRC when VAVCC > VUVLO | 4.2 | 6 | V | |
RACDRV_LOAD | Maximum load between ACDRV and CMSRC | 500 | kΩ | |||
AC/BAT SWITCH DRIVER TIMING | ||||||
tDRV_DEAD | Driver Dead Time | Dead Time when switching between ACFET and BATFET | 10 | µs | ||
BATTERY DETECTION | ||||||
tWAKE | Wake timer | Max time charge is enabled | 500 | ms | ||
IWAKE | Wake current | RSENSE = 10 mΩ | 50 | 125 | 200 | mA |
tDISCHARGE | Discharge timer | Max time discharge current is applied | 1 | s | ||
IDISCHARGE | Discharge current | 8 | mA | |||
IFAULT | Fault current after a time-out fault | 2 | mA | |||
VWAKE | Wake threshold with respect to VREG To detect battery absent during WAKE | Measure on SRN | 100 | mV/cell | ||
VDISCH | Discharge Threshold to detect battery absent during discharge | Measure on SRN | 2.9 | V/cell | ||
INTERNAL PWM | ||||||
fsw | PWM Switching Frequency | 1360 | 1600 | 1840 | kHz | |
tSW_DEAD | Driver Dead Time(2) | Dead time when switching between LSFET and HSFET no load | 30 | ns | ||
RDS_HI | High-Side MOSFET ON-Resistance | VBTST – VSW = 4.5 V | 80 | 150 | mΩ | |
RDS_LO | Low-Side MOSFET ON-Resistance | 95 | 160 | mΩ | ||
VBTST_REFRESH | Bootstrap Refresh Comparator Threshold Voltage | VBTST – VSW when low-side refresh pulse is requested, VAVCC = 4.5 V | 3 | V | ||
VBTST – VSW when low-side refresh pulse is requested, VAVCC > 6 V | 4 | |||||
INTERNAL SOFT START (8 steps to regulation current ICHG) | ||||||
SS_STEP | Soft start steps | 8 | step | |||
TSS_STEP | Soft start step time | 1.6 | 3 | ms | ||
CHARGER SECTION POWER-UP SEQUENCING | ||||||
tCE_DELAY | Delay from ISET above 120 mV to start charging battery | 1.5 | s | |||
INTEGRATED BTST DIODE | ||||||
VF | Forward Bias Voltage | IF=120 mA at 25°C | 0.85 | V | ||
VR | Reverse breakdown voltage | IR=2 µA at 25°C | 20 | V | ||
LOGIC IO PIN CHARACTERISTICS | ||||||
VOUT_LO | STAT Output Low Saturation Voltage | Sink Current = 5 mA | 0.5 | V | ||
VCELL_LO | CELL pin input low threshold, 1 cell | CELL pin voltage falling edge | 0.5 | V | ||
VCELL_MID | CELL pin input mid threshold, 2 cells | CELL pin voltage rising for MIN, falling for MAX | 0.8 | 1.8 | V | |
VCELL_HI | CELL pin input high threshold, 3 cells | CELL pin voltage rising edge | 2.5 | V |