JAJSLT5A january 2018 – may 2021 BQ25123
PRODUCTION DATA
Memory location 0x06h, Reset State: 1000 0100
7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
1 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
B7 (MSB) | EN_SYS_OUT | R/W | 1 | 0 – Disable SW 1 – Enable SW (When disabled, output is pulled low) |
B6 | SYS_SEL1 | R/W | 0 | 00 – 1.1 V and 1.2 V selection 01 – 1.3 V through 2.8 V selection 10 – 1.5 V through 2.75 V selection 11 – 1.8 V through 3.3 V selection |
B5 | SYS_SEL0 | R/W | 0 | |
B4 | SYS_VOUT_3 | R/W | 0 | OUT Voltage: 800 mV step if SYS_SEL is 01 or 11 |
B3 | SYS_VOUT_2 | R/W | 0 | OUT Voltage: 400 mV step if SYS_SEL is 01 or 11 |
B2 | SYS_VOUT_1 | R/W | 1 | OUT Voltage: 200 mV step if SYS_SEL is 01 or 11 |
B1 | SYS_VOUT_0 | R/W | 0 | OUT Voltage: 100 mV step if SYS_SEL is 01 or 11 |
B0 (LSB) | 0 | |||
SW_VOUT Bits: Use SYS_SEL and SYS_VOUT bits to set the output on SYS. The SYS voltage is calculated using the following equation: See table below for all VOUT values that can be programmed through SYS_SEL and SYS_VOUT. If SYS_SEL = 01, then SYS = 1.30 V + SYS_VOUTCODE x 100 mV. If SYS_SEL = 11, then SYS = 1.80 V + SYS_VOUTCODE x 100 mV. |
SYS_SEL | SYS_VOUT | TYP | UNIT |
---|---|---|---|
00 | 0000 | 1.1 | V |
00 | 0001 | 1.2 | V |
00 | 0010 | 1.25 | V |
00 | 0011 | 1.333 | V |
00 | 0100 | 1.417 | V |
00 | 0101 | 1.5 | V |
00 | 0110 | 1.583 | V |
00 | 0111 | 1.667 | V |
00 | 1000 | 1.75 | V |
00 | 1001 | 1.833 | V |
00 | 1010 | 1.917 | V |
00 | 1011 | 2 | V |
00 | 1100 | 2.083 | V |
00 | 1101 | 2.167 | V |
00 | 1110 | 2.25 | V |
00 | 1111 | 2.333 | V |
01 | 0000 | 1.3 | V |
01 | 0001 | 1.4 | V |
01 | 0010 | 1.5 | V |
01 | 0011 | 1.6 | V |
01 | 0100 | 1.7 | V |
01 | 0101 | 1.8 | V |
01 | 0110 | 1.9 | V |
01 | 0111 | 2 | V |
01 | 1000 | 2.1 | V |
01 | 1001 | 2.2 | V |
01 | 1010 | 2.3 | V |
01 | 1011 | 2.4 | V |
01 | 1100 | 2.5 | V |
01 | 1101 | 2.6 | V |
01 | 1110 | 2.7 | V |
01 | 1111 | 2.8 | V |
10 | 0000 | 1.5 | V |
10 | 0001 | 1.583 | V |
10 | 0010 | 1.667 | V |
10 | 0011 | 1.75 | V |
10 | 0100 | 1.833 | V |
10 | 0101 | 1.917 | V |
10 | 0110 | 2 | V |
10 | 0111 | 2.083 | V |
10 | 1000 | 2.167 | V |
10 | 1001 | 2.25 | V |
10 | 1010 | 2.333 | V |
10 | 1011 | 2.417 | V |
10 | 1100 | 2.5 | V |
10 | 1101 | 2.583 | V |
10 | 1110 | 2.667 | V |
10 | 1111 | 2.75 | V |
11 | 0000 | 1.8 | V |
11 | 0001 | 1.9 | V |
11 | 0010 | 2 | V |
11 | 0011 | 2.1 | V |
11 | 0100 | 2.2 | V |
11 | 0101 | 2.3 | V |
11 | 0110 | 2.4 | V |
11 | 0111 | 2.5 | V |
11 | 1000 | 2.6 | V |
11 | 1001 | 2.7 | V |
11 | 1010 | 2.8 | V |
11 | 1011 | 2.9 | V |
11 | 1100 | 3 | V |
11 | 1101 | 3.1 | V |
11 | 1110 | 3.2 | V |
11 | 1111 | 3.3 | V |