JAJSLT5A january 2018 – may 2021 BQ25123
PRODUCTION DATA
Memory location 0x05h, Reset State: 0111 1000
7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
0 | 1 | 1 | 1 | 1 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
B7 (MSB) | VBREG_6 | R/W | 0 | Battery Regulation Voltage: 640 mV |
B6 | VBREG_5 | R/W | 1 | Battery Regulation Voltage: 320 mV |
B5 | VBREG_4 | R/W | 1 | Battery Regulation Voltage: 160 mV |
B4 | VBREG_3 | R/W | 1 | Battery Regulation Voltage: 80 mV |
B3 | VBREG_2 | R/W | 1 | Battery Regulation Voltage: 40 mV |
B2 | VBREG_1 | R/W | 0 | Battery Regulation Voltage: 20 mV |
B1 | VBREG_0 | R/W | 0 | Battery Regulation Voltage: 10 mV |
B0 (LSB) | R/W | 0 | ||
VBREG Bits: Use VBREG bits to set the battery regulation threshold. The VBATREG is calculated using the following equation: VBATREG = 3.6 V + VBREGCODE x 10 mV. The charge voltage range is from 3.6 V to 4.65 V. If a value greater than 4.65 V is written, the setting goes to 4.65 V. |