JAJSKQ7 October 2021 BQ25170J
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3.0 | 6.6 | V | |
VOUT | Output voltage | 4.4 | V | ||
IOUT | Output current | 0.8 | A | ||
TJ | Junction temperature | –40 | 125 | °C | |
CIN | IN capacitor | 1 | µF | ||
COUT | OUT capacitor | 1 | µF | ||
RVSET | VSET resistor | 18 | 100 | kΩ | |
RVSET_TOL | Tolerance for VSET resistor | -1 | 1 | % | |
RVSET_TEMPCO | Temperature coefficient for VSET resistor | 200 | ppm/℃ | ||
RISET | ISET resistor | 0.375 | 30 | kΩ | |
RTS | TS thermistor resistor (recommend 103AT-2) | 10 | kΩ |