JAJSRR3 October 2023 BQ25185
PRODUCTION DATA
A typical application of the BQ25185 consists of the device configured as a standalone single cell Li-ion battery charger and power path manager or battery applications such as smart-watches and wireless headsets. A battery thermistor may be connected to the TS pin to allow the device to monitor the battery temperature and control charging as desired.
The system designer may connect the TS/MR pin input to a push-button to send interrupts to the host as a button is pressed or to allow the application end user to reset the system.