JAJSRR3 October 2023 BQ25185
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
INPUT | |||||
tVIN_OVPZ_DGL | VIN_OVP deglitch, VIN falling | 30 | ms | ||
BATTERY CHARGER | |||||
tREC_SC | Recovery time, BATOCP during Discharge Mode | 250 | ms | ||
tRETRY_SC | Retry window for SYS or BAT short circuit recovery(BATOCP) | 2 | s | ||
tBUVLO | Deglitch time to disconnect the BATFET when VBAT < VBUVLO setting | 60 | µs |