JAJSRR3 October 2023 BQ25185
PRODUCTION DATA
The design requirements for the following design example are shown in Table 9-1.
PARAMETER | VALUE |
---|---|
IN Supply Voltage | 5 V |
Battery Regulation Voltage | 4.2 V |
Fast Charge Current |
300 mA |
Input Current Limit |
500 mA |