JAJSEF8D March 2014 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG25 | Regulator output voltage | 2.8 V ≤ VVPWR ≤ 4.5 V, IOUT(1) ≤ 16 mA |
TA = –40°C to 85°C | 2.3 | 2.5 | 2.6 | V |
2.45 V ≤ VVPWR < 2.8 V (low battery), IOUT(1) ≤ 3 mA |
2.3 | V | |||||
ISHORT(2) | Short-circuit current limit | VREG25 = 0 V | TA = –40°C to 85°C | 250 | mA |