JAJSEF8D March 2014 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VADC_IN | Input voltage range (VBAT channel) | VSS – 0.125 | 5 | V | ||
Input voltage range (other channels) | VSS – 0.125 | 1 | V | |||
tADC_CONV | Conversion time | 125 | ms | |||
Resolution | 14 | 15 | bits | |||
VADC_OS | Input offset | 1 | mV | |||
ZADC1 | Effective input resistance (TS) (1) | 55 | MΩ | |||
ZADC2 | Effective input resistance (BAT)(1) | Not measuring cell voltage | 55 | MΩ | ||
Measuring cell voltage | 100 | kΩ | ||||
IADC_LKG | Input leakage current(1) | 0.3 | μA |