JAJSS99 November 2023 BQ27Z558
PRODUCTION DATA
The only power supply is the BAT pin, which is connected to the positive terminal of the battery. The input voltage for the BAT pin will have a minimum of 2 V to a maximum of 5 V.