JAJSS99 November 2023 BQ27Z558
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | SCL, SDA/HDQ | 0.78 | V | ||
VIL | Low-level input voltage low | 0.43 | V | |||
VOL | Low-level output voltage | IOL = 3 mA | 0.4 | V | ||
CI | Input capacitance | 10 | pF | |||
Ilkg | Input leakage current | 1 | µA |