JAJSNA7A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage range | VDD | 2.0 | 5.5 | V | |
Input voltage range | PACK (with 5 kΩ RPACK current limit) | 0 | 12 | V | |
PACK (no RPACK current limit) | 0 | 5.5 | |||
BAT | 1.5 | 5.5 | |||
SDA, SCL, ENAB | –0.3 | VDD | |||
TS | VSS | 1.8 | |||
SRN, SRP | VCC_CM – 0.1 | VCC_CM + 0.1 | |||
Output voltage range | BAT_SP, BAT_SN | 2 | VDD +VOFFS | V | |
GPO | VSS | 1.8 | |||
CHG, DSG | VSS | VDD+ (VDD × AFETON) | |||
External Decoupling Capacitor on VDD pin, CVDD | 1 | µF | |||
External Decoupling Capacitor on TS pin, CTS |
0.01 |
µF | |||
External Sense Resistor from PACK+ terminal to device PACK pin, RPACK | 5 | kΩ | |||
External Sense Resistor from PACK+ terminal to device DSG pin, RDSG | 10 | MΩ | |||
External Sense Resistor from SRN to SRP pins,
RSNS |
1 | 20 | mΩ | ||
Operating Temperature, TA | -40 | 85 | ℃ |