JAJSNA7A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
An internal temperature sensor is available on the BQ27Z746 device to reduce the cost, power, and size of the external components necessary to measure temperature. It is available for connection to the ADC using the multiplexer, and is ideal for quickly determining pack temperature under a variety of operating conditions.