JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
This device uses the Impedance Track™ technology to measure and determine the available charge in battery cells. The accuracy achieved using this method is better than 1% error over the lifetime of the battery. There is no full charge/discharge learning cycle required. See the Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm Application Report for further details.