JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
PIN NUMBER | PIN NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | VSS | P(1) | Device ground |
2 | SRN | AI | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN where SRP is the top of the sense resistor. |
3 | SRP | AI | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN where SRP is the top of the sense resistor. |
4 | TS1 | AI | Temperature input for ADC to the oversampled ADC channel, and optional Battery Trip Point (BTP) output |
5 | SCL | I/O | Serial Clock for I2C interface; requires external pullup when used |
6 | SDA | I/O | Serial Data for I2C interface; requires external pullup |
7 | DSG | O | N-CH FET drive output pin |
8 | PACK | AI, P | Pack sense input pin |
9 | CHG | O | N-CH FET drive output pin |
10 | PBI | P | Power supply backup input pin |
11 | VC2 | AI, P | Sense voltage input pin for most positive cell, balance current input for most positive cell. Primary power supply input and battery stack measurement input (BAT) |
12 | VC1 | AI | Sense voltage input pin for least positive cell, balance current input for least positive cell |
PWPD | — | Exposed Pad, electrically connected to VSS (external trace) |