SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSWITCHOVER– | BAT to VCC switchover voltage | VBAT < VSWITCHOVER– | 1.95 | 2.1 | 2.2 | V |
VSWITCHOVER+ | VCC to BAT switchover voltage | VBAT > VSWITCHOVER– + VHYS | 2.9 | 3.1 | 3.25 | V |
VHYS | Switchover voltage hysteresis | VSWITCHOVER+ – VSWITCHOVER– | 1000 | mV | ||
ILKG | Input Leakage current | BAT pin, BAT = 0 V, VCC = 25 V, PACK = 25 V | 1 | µA | ||
PACK pin, BAT = 25 V, VCC = 0 V, PACK = 0 V | 1 | |||||
BAT and PACK terminals, BAT = 0 V, VCC = 0 V, PACK = 0 V, PBI = 25 V | 1 | |||||
RPD | Internal pulldown resistance | PACK | 30 | 40 | 50 | kΩ |